(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Due to the separate structure, it can be tightened without damaging the shaft.
· Can be easily mounted and removed after shaft assembly.
· Since it has a damper, it reduces impact noise caused by collisions, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 656.84 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 6 | 20 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 878.77 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 6 | 20 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 576.42 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 6 | 20 | Iron | Surface Treatment | Steel | Cation Electrodeposition Coating | ||
฿ 677.40 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 30 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 919.28 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 30 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 596.37 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 30 | Iron | Surface Treatment | Steel | Cation Electrodeposition Coating | ||
฿ 717.31 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,040.23 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 616.93 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Iron | Surface Treatment | Steel | Cation Electrodeposition Coating | ||
฿ 717.31 | IWT SET COLLAR SCSS | 1 Piece(s) | 10 Day(s) | 10 | 12 | 35 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,040.23 | IWT SET COLLAR SCSS | 1 Piece(s) | 10 Day(s) | 10 | 12 | 35 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 616.93 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 35 | Iron | Surface Treatment | Steel | Cation Electrodeposition Coating | ||
฿ 717.31 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 13 | 35 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,040.23 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 13 | 35 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 616.93 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 13 | 35 | Iron | Surface Treatment | Steel | Cation Electrodeposition Coating | ||
฿ 757.83 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 656.84 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Iron | Surface Treatment | Steel | Cation Electrodeposition Coating | ||
฿ 757.83 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 16 | 40 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,140.61 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 16 | 40 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 656.84 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 16 | 40 | Iron | Surface Treatment | Steel | Cation Electrodeposition Coating | ||
฿ 838.25 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 45 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,241.59 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 45 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 737.87 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 45 | Iron | Surface Treatment | Steel | Cation Electrodeposition Coating | ||
฿ 939.24 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,382.49 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 838.25 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Iron | Surface Treatment | Steel | Cation Electrodeposition Coating | ||
฿ 1,040.23 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 55 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,543.94 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 55 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 878.77 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 55 | Iron | Surface Treatment | Steel | Cation Electrodeposition Coating |
Loading...
Fastening Method | Separate | Specifications | Urethane Coated | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | No |
How can we improve?
How can we improve?