(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used for thread shaft (fine).
· Due to the separate structure, it can be tightened without damaging the shaft.
· Can be easily mounted and removed after shaft assembly.
Part Number |
---|
SCSS08H09C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Nominal of Internal Thread (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 576.42 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 25 | M8XP0.75 |
Loading...
Fastening Method | Separate | Specifications | Threaded Bore | Material | Iron |
---|---|---|---|---|---|
Surface Treatment Applied or Not | Surface Treatment | Thickness | Standard type | Side Hole Machining | No |
Material | Steel | Surface Treatment | Black oxide finish |
Please check the type/dimensions/specifications of the part SCSS08H09C in the Standard Separate Collar Inner Diameter Screw (Fine) series.
Part Number |
---|
SCSS10H09C |
SCSS12H12C |
SCSS15H14C |
SCSS16H14C |
SCSS20H15C |
SCSS25H15C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Nominal of Internal Thread (mm) |
---|---|---|---|---|---|---|---|---|
฿ 576.42 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 25 | M10XP0.75 | ||
฿ 636.89 | 1 Piece(s) | 5 Day(s) | 10 | 12 | 31 | M12XP1.0 | ||
฿ 697.36 | 1 Piece(s) | 5 Day(s) | 10 | 15 | 38 | M15XP1.0 | ||
฿ 697.36 | 1 Piece(s) | 5 Day(s) | 10 | 16 | 38 | M16XP1.0 | ||
฿ 737.87 | 1 Piece(s) | 5 Day(s) | 10 | 20 | 44 | M20XP1.0 | ||
฿ 777.78 | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | M25XP1.5 |
How can we improve?
How can we improve?