(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High number of variations from top manufacturers.
[Features]
· Due to the separate structure, it can be tightened without damaging the shaft.
· Can be easily mounted and removed after shaft assembly.
· Screw holes can be machined at any position on the D cut surface.
Part Number |
---|
SCSS1515CT |
SCSS2015CT |
SCSS2515CT |
SCSS3015CT |
SCSS3515CT |
SCSS4018CT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D |
---|---|---|---|---|---|---|---|---|
฿ 596.37 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | ||
฿ 763.53 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 45 | ||
฿ 656.84 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | ||
฿ 697.36 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 55 | ||
฿ 777.78 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 60 | ||
฿ 858.81 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 |
Loading...
Fastening Method | Separate | Specifications | D Cut | Material | Iron |
---|---|---|---|---|---|
Surface Treatment Applied or Not | Surface Treatment | Thickness | Standard type | Side Hole Machining | No |
Material | Steel | Surface Treatment | Black oxide finish |
How can we improve?
How can we improve?