(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Due to the separate structure, it can be tightened without damaging the shaft.
· Can be easily mounted and removed after shaft assembly.
· The inner ring of the bearing can be held down on the boss side.
· Longer boss prevents interference with the housing.
Part Number |
---|
SCSS0812CLB1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Diameter of Hub D1 (φ) | Applicable Bearing | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 515.95 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 20 | Iron | Surface Treatment | 11.7 | 608ZZ | Steel | Black oxide finish |
Loading...
Fastening Method | Separate | Specifications | For Bearing Mounting | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | No |
Please check the type/dimensions/specifications of the part SCSS0812CLB1 in the Standard Separate Collar for Bearing Fixing (Long) series.
Part Number |
---|
SCSS0812CLB2 |
SCSS0812CLB3 |
SCSS0812SLB1 |
SCSS0812SLB2 |
SCSS0812SLB3 |
SCSS1012CLB1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Diameter of Hub D1 (φ) | Applicable Bearing | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 515.95 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 20 | Iron | Surface Treatment | 13.2 | 628ZZ | Steel | Black oxide finish | ||
฿ 650.00 | 1 Piece(s) | 15 Day(s) | 10 | 8 | 20 | Iron | Surface Treatment | 11.2 | 698ZZ | Steel | Black oxide finish | ||
฿ 751.55 | 1 Piece(s) | 8 Day(s) | 10 | 8 | 20 | Stainless Steel | No Surface Treatment | 11.7 | 608ZZ | Stainless Steel | NA | ||
฿ 757.83 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 20 | Stainless Steel | No Surface Treatment | 13.2 | 628ZZ | Stainless Steel | NA | ||
฿ 757.83 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 20 | Stainless Steel | No Surface Treatment | 11.2 | 698ZZ | Stainless Steel | NA | ||
฿ 556.46 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 22 | Iron | Surface Treatment | 14.7 | 6000ZZ | Steel | Black oxide finish |
How can we improve?
How can we improve?