(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High number of variations from top manufacturers
Part Number |
---|
SCSS0308S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Fastening Method | Specifications | I.D. B | Outer Diameter D | Width L | Material | Surface Treatment Applied or Not | Thickness | Side Hole Machining | Material | Surface Treatment | Nominal of Internal Thread (mm) | Trusco code | Material details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 375.05 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | Separate | Standard | 3 | 15 | 8 | Stainless Steel | No Surface Treatment | Standard type | No | Stainless Steel | NA | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part SCSS0308S in the Standard Separate Collar Normal series.
Part Number |
---|
SCSS0308A |
SCSS0308C |
SCSS0308M |
SCSS0408A |
SCSS0408C |
SCSS0408M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Fastening Method | Specifications | I.D. B | Outer Diameter D | Width L | Material | Surface Treatment Applied or Not | Thickness | Side Hole Machining | Material | Surface Treatment | Nominal of Internal Thread (mm) | Trusco code | Material details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 227.28 | 1 Piece(s) | 8 Day(s) | 10 | Separate | Standard | 3 | 15 | 8 | Aluminum | No Surface Treatment | Standard type | No | Aluminum | NA | - | - | - | ||
฿ 274.07 | 1 Piece(s) | 5 Day(s) | 10 | Separate | Standard | 3 | 15 | 8 | Iron | Surface Treatment | Standard type | No | Steel | Black oxide finish | - | - | - | ||
฿ 306.12 | 1 Piece(s) | 5 Day(s) | 10 | Separate | Standard | 3 | 15 | 8 | Iron | Surface Treatment | Standard type | No | Steel | Electroless Nickel Plating | - | - | - | ||
฿ 261.97 | 1 Piece(s) | 5 Day(s) | 10 | Separate | Standard | 4 | 15 | 8 | Aluminum | No Surface Treatment | Standard type | No | Aluminum | NA | - | - | - | ||
฿ 290.39 | 1 Piece(s) | 5 Day(s) | 10 | Separate | Standard | 4 | 15 | 8 | Iron | Surface Treatment | Standard type | No | Steel | Black oxide finish | - | - | - | ||
฿ 308.31 | 1 Piece(s) | 8 Day(s) | 10 | Separate | Standard | 4 | 15 | 8 | Iron | Surface Treatment | Standard type | No | Steel | Electroless Nickel Plating | - | - | - |
How can we improve?
How can we improve?