(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With the slit structure, the shaft can be tightened without being damaged.
· Can be mounted in places with a key since it has a structure that allows the key to be released.
· Brackets can be attached by using the holes on the end face and set collar can be fixed.
Part Number |
---|
SCS2015CKP3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Key width (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 717.31 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 50 | 6.5 |
Loading...
Fastening Method | Slit | Specifications | With side mounting hole / Key Relief Groove | Material | Iron |
---|---|---|---|---|---|
Surface Treatment Applied or Not | Surface Treatment | Thickness | Standard type | Side Hole Machining | 3-Hole |
Material | Steel | Surface Treatment | Black oxide finish |
Please check the type/dimensions/specifications of the part SCS2015CKP3 in the Standard Slit Collar With Key Relief Groove / With 3 Holes series.
Part Number |
---|
SCS1515CKP3 |
SCS1615CKP3 |
SCS1815CKP3 |
SCS2518CKP3 |
SCS3018CKP3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Key width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 576.42 | 1 Piece(s) | 5 Day(s) | 10 | 15 | 45 | 5.5 | ||
฿ 576.42 | 1 Piece(s) | 5 Day(s) | 10 | 16 | 45 | 5.5 | ||
฿ 656.84 | 1 Piece(s) | 5 Day(s) | 10 | 18 | 50 | 6.5 | ||
฿ 898.72 | 1 Piece(s) | 5 Day(s) | 10 | 25 | 60 | 8.5 | ||
฿ 999.71 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 65 | 8.5 |
How can we improve?
How can we improve?