(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used for thread shafts (coarse).
· Since the outer shape is hexagonal, the product can be mounted with a wrench.
· Slit structure enables tightening without damaging the thread shaft.
Part Number |
---|
SCS10N09CH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Nominal of Internal Thread (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 469.16 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 29 | M10XP1.5 |
Loading...
Fastening Method | Slit | Specifications | Threaded Bore | Material | Iron |
---|---|---|---|---|---|
Surface Treatment Applied or Not | Surface Treatment | Thickness | Standard type | Side Hole Machining | No |
Material | Steel | Surface Treatment | Black oxide finish |
Please check the type/dimensions/specifications of the part SCS10N09CH in the Standard Slit Collar, Hexagonal Inner Diameter Screw (Coarse) series.
Part Number |
---|
SCS08N09CH |
SCS12N12CH |
SCS16N14CH |
SCS20N14CH |
SCS24N14CH |
SCS30N14CH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Nominal of Internal Thread (mm) |
---|---|---|---|---|---|---|---|---|
฿ 469.16 | 1 Piece(s) | 8 Day(s) | 10 | 8 | 26 | M8XP1.25 | ||
฿ 515.95 | 1 Piece(s) | 5 Day(s) | 10 | 12 | 32 | M12XP1.75 | ||
฿ 576.42 | 1 Piece(s) | 5 Day(s) | 10 | 16 | 39 | M16XP2.0 | ||
฿ 636.89 | 1 Piece(s) | 5 Day(s) | 10 | 20 | 44 | M20XP2.5 | ||
฿ 717.31 | 1 Piece(s) | 5 Day(s) | 10 | 24 | 50 | M24XP3.0 | ||
฿ 838.25 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 54 | M30XP3.5 |
How can we improve?
How can we improve?