(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used for thread shaft (fine).
· Since the outer shape is hexagonal, the product can be mounted with a wrench.
· Slit structure enables tightening without damaging the thread shaft.
Part Number |
---|
SCS16H14CH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Material | Surface Treatment | Nominal of Internal Thread (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 576.42 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 16 | 39 | Iron | Surface Treatment | Steel | Black oxide finish | M16XP1.0 |
Loading...
Fastening Method | Slit | Specifications | Threaded Bore | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | No |
Please check the type/dimensions/specifications of the part SCS16H14CH in the Standard Slit Collar, Hexagonal Screw With Inner Diameter (Fine) series.
Part Number |
---|
SCS10H09SH |
SCS12H12CH |
SCS12H12SH |
SCS16H14SH |
SCS20H14CH |
SCS20H14SH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Material | Surface Treatment | Nominal of Internal Thread (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 677.40 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 29 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | M10XP0.75 | ||
฿ 509.67 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 32 | Iron | Surface Treatment | Steel | Black oxide finish | M12XP1.0 | ||
฿ 731.60 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 32 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | M12XP1.0 | ||
฿ 858.81 | 1 Piece(s) | 5 Day(s) | 10 | 16 | 39 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | M16XP1.0 | ||
฿ 636.89 | 1 Piece(s) | 5 Day(s) | 10 | 20 | 44 | Iron | Surface Treatment | Steel | Black oxide finish | M20XP1.0 | ||
฿ 979.76 | 1 Piece(s) | 5 Day(s) | 10 | 20 | 44 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | M20XP1.0 |
How can we improve?
How can we improve?