1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Slit Collar With 3 Screw Holes (Part Number)

Standard Slit Collar With 3 Screw Holes
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 515.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With the slit structure, the shaft can be tightened without being damaged.
· Allows to use the screw holes on the end face to attach the bracket or fix the shaft collar.

Part Number
SCS1515CN3
SCS1615CN3
SCS2015CN3
SCS2515CN3
SCS3015CN3
SCS3515CN3
SCS4018CN3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. B Outer Diameter D

฿ 515.95

IWT SET COLLAR SCS 1 Piece(s) 5 Day(s) 101540

฿ 515.95

IWT SET COLLAR SCS 1 Piece(s) 5 Day(s) 101640

฿ 556.46

IWT SET COLLAR SCS 1 Piece(s) 5 Day(s) 102045

฿ 616.93

IWT SET COLLAR SCS 1 Piece(s) 5 Day(s) 102550

฿ 697.36

IWT SET COLLAR SCS 1 Piece(s) 5 Day(s) 103055

฿ 737.87

IWT SET COLLAR SCS 1 Piece(s) 5 Day(s) 103560

฿ 897.09

IWT SET COLLAR SCS 1 Piece(s) 10 Day(s) 104070

Loading...

  1. 1
 

Basic Information

Fastening Method Slit Specifications With side mounting hole Material Iron
Surface Treatment Applied or Not Surface Treatment Thickness Standard type Side Hole Machining Screw with 3 Holes
Material Steel Surface Treatment Black oxide finish