(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With the slit structure, the shaft can be tightened without being damaged.
· Allows to use the screw holes on the end face to attach the bracket or fix the shaft collar.
Part Number |
---|
SCS0808SN2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Width L | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 535.90 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 25 | 8 | Stainless Steel | No Surface Treatment | Stainless Steel | NA |
Loading...
Fastening Method | Slit | Specifications | With side mounting hole | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | Screw with 2 Holes |
Please check the type/dimensions/specifications of the part SCS0808SN2 in the Standard Slit Collar With 2 Screw Holes series.
Part Number |
---|
SCS0610CN2 |
SCS0610MN2 |
SCS0610SN2 |
SCS0810CN2 |
SCS0810MN2 |
SCS0810SN2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Width L | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 314.58 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 20 | 10 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 354.49 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 20 | 10 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 515.95 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 20 | 10 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 334.54 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 25 | 10 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 395.01 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 25 | 10 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 535.90 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 25 | 10 | Stainless Steel | No Surface Treatment | Stainless Steel | NA |
How can we improve?
How can we improve?