(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With the slit structure, the shaft can be tightened without being damaged.
· Brackets can be attached using the holes on the end face and shaft collar can be fixed.
Part Number |
---|
SCS0610SP3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Width L | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 449.20 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 6 | 20 | 10 | Stainless Steel | No Surface Treatment | Stainless Steel | NA |
Loading...
Fastening Method | Slit | Specifications | With side mounting hole | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | 3-Hole |
Please check the type/dimensions/specifications of the part SCS0610SP3 in the Standard Slit Collar With 3 Holes series.
Part Number |
---|
SCS0608CP3 |
SCS0608SP3 |
SCS0610CP3 |
SCS0808CP3 |
SCS0808SP3 |
SCS0810CP3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Width L | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 294.02 | 1 Piece(s) | 10 Day(s) | 10 | 6 | 20 | 8 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 449.20 | 1 Piece(s) | 8 Day(s) | 10 | 6 | 20 | 8 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 294.02 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 20 | 10 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 322.44 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 25 | 8 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 495.99 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 25 | 8 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 322.44 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 25 | 10 | Iron | Surface Treatment | Steel | Black oxide finish |
How can we improve?
How can we improve?