(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used fastened to a shaft with a set screw.
· The inner ring of the bearing can be pressed on the edge of the side with 30° chamfering.
· Can be mounted in places with a key since it has a structure that allows the key to be released.
Part Number |
---|
SC2015CK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Key width (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 254.11 | IWT SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | 20 | 32 | Iron | Surface Treatment | 6.5 | Steel | Black oxide finish |
Loading...
Fastening Method | Set Screw | Specifications | Key Relief Groove | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | No |
Please check the type/dimensions/specifications of the part SC2015CK in the Standard Set Collar With Key Relief Grooved series.
Part Number |
---|
SC1612SK |
SC1712CK |
SC1815CK |
SC2015SK |
SC2218CK |
SC2518CK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Key width (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 354.49 | 1 Piece(s) | 15 Day(s) | 10 | 16 | 28 | Stainless Steel | No Surface Treatment | 5.5 | Stainless Steel | NA | ||
฿ 233.55 | 1 Piece(s) | 5 Day(s) | 10 | 17 | 32 | Iron | Surface Treatment | 5.5 | Steel | Black oxide finish | ||
฿ 254.11 | 1 Piece(s) | 5 Day(s) | 10 | 18 | 32 | Iron | Surface Treatment | 6.5 | Steel | Black oxide finish | ||
฿ 375.05 | 1 Piece(s) | 5 Day(s) | 10 | 20 | 32 | Stainless Steel | No Surface Treatment | 6.5 | Stainless Steel | NA | ||
฿ 294.02 | 1 Piece(s) | 5 Day(s) | 10 | 22 | 38 | Iron | Surface Treatment | 8.5 | Steel | Black oxide finish | ||
฿ 314.58 | 1 Piece(s) | 5 Day(s) | 10 | 25 | 42 | Iron | Surface Treatment | 8.5 | Steel | Black oxide finish |
How can we improve?
How can we improve?