(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used fastened to a shaft with a set screw.
· Brackets can be attached using the screw holes on the D-cut surface.
Part Number |
---|
SC0608MTN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 266.21 | IWT SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | 6 | 20 | Iron | Surface Treatment | Steel | Electroless Nickel Plating |
Loading...
Fastening Method | Set Screw | Specifications | D Cut | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | No |
Please check the type/dimensions/specifications of the part SC0608MTN in the Standard Shaft Collar With D-Cut Screw series.
Part Number |
---|
SC0608CTN |
SC0608STN |
SC0808CTN |
SC0808MTN |
SC0808STN |
SC1008CTN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 233.55 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 20 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 306.12 | 1 Piece(s) | 10 Day(s) | 10 | 6 | 20 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 254.11 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 22 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 274.07 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 22 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 314.58 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 22 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 266.21 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 25 | Iron | Surface Treatment | Steel | Black oxide finish |
How can we improve?
How can we improve?