(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used fastened to a shaft with a set screw.
· The inner ring of the bearing can be held down on the boss side.
· Longer boss prevents interference with the housing.
Part Number |
---|
SC0609CLB3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Diameter of Hub D1 (φ) | Applicable Bearing | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 166.81 | IWT SET COLLAR SC | 1 Piece(s) | 8 Day(s) | 10 | 6 | 12 | Iron | Surface Treatment | 8 | 696ZZ | Steel | Black oxide finish |
Loading...
Fastening Method | Set Screw | Specifications | For Bearing Mounting | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | No |
Please check the type/dimensions/specifications of the part SC0609CLB3 in the Standard Set Collar, for Fixing Bearings (Long) series.
Part Number |
---|
SC0609CLB1 |
SC0609SLB1 |
SC0609SLB2 |
SC0609SLB3 |
SC0809CLB2 |
SC0809CLB3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Diameter of Hub D1 (φ) | Applicable Bearing | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 173.08 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 12 | Iron | Surface Treatment | 8.4 | 606ZZ | Steel | Black oxide finish | ||
฿ 233.55 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 12 | Stainless Steel | No Surface Treatment | 8.4 | 606ZZ | Stainless Steel | NA | ||
฿ 233.55 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 12 | Stainless Steel | No Surface Treatment | 9.2 | 626ZZ | Stainless Steel | NA | ||
฿ 233.55 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 12 | Stainless Steel | No Surface Treatment | 8 | 696ZZ | Stainless Steel | NA | ||
฿ 185.18 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 15 | Iron | Surface Treatment | 13.2 | 628ZZ | Steel | Black oxide finish | ||
฿ 185.18 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 14 | Iron | Surface Treatment | 11.2 | 698ZZ | Steel | Black oxide finish |
How can we improve?
How can we improve?