(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High number of variations from top manufacturers.
[Features]
· Can be used fastened to a shaft with a set screw.
· Brackets can be attached using the holes on the end face and shaft collar can be fixed.
Part Number |
---|
SC1210CP3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D |
---|---|---|---|---|---|---|---|---|
฿ 160.99 | IWT SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | 12 | 26 |
Loading...
Fastening Method | Set Screw | Specifications | With side mounting hole | Material | Iron |
---|---|---|---|---|---|
Surface Treatment Applied or Not | Surface Treatment | Thickness | Standard type | Side Hole Machining | 3-Hole |
Material | Steel | Surface Treatment | Black oxide finish |
Please check the type/dimensions/specifications of the part SC1210CP3 in the Standard Set Collar With 3 Holes series.
Part Number |
---|
SC1208CP3 |
SC1310CP3 |
SC1510CP3 |
SC1512CP3 |
SC1610CP3 |
SC2012CP3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D |
---|---|---|---|---|---|---|---|
฿ 160.99 | 1 Piece(s) | 5 Day(s) | 10 | 12 | 22 | ||
฿ 160.99 | 1 Piece(s) | 5 Day(s) | 10 | 13 | 26 | ||
฿ 193.64 | 1 Piece(s) | 5 Day(s) | 10 | 15 | 25 | ||
฿ 193.64 | 1 Piece(s) | 5 Day(s) | 10 | 15 | 28 | ||
฿ 193.64 | 1 Piece(s) | 5 Day(s) | 10 | 16 | 28 | ||
฿ 213.60 | 1 Piece(s) | 5 Day(s) | 10 | 20 | 32 |
How can we improve?
How can we improve?