(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used fastened to a shaft with a set screw.
· The inner ring of the bearing can be held down on the boss side.
Part Number |
---|
SC0307SB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Diameter of Hub D1 (φ) | Applicable Bearing | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 201.50 | IWT SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | 3 | 7 | Stainless Steel | No Surface Treatment | 5 | 693ZZ,623ZZ | Stainless Steel | NA |
Loading...
Fastening Method | Set Screw | Specifications | For Bearing Mounting | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | No |
Please check the type/dimensions/specifications of the part SC0307SB in the Standard Shaft Collar for Bearing Fixing series.
Part Number |
---|
SC0307CB |
SC0307MB |
SC0407CB |
SC0407MB |
SC0407SB |
SC0507CB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Diameter of Hub D1 (φ) | Applicable Bearing | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 133.17 | 1 Piece(s) | 5 Day(s) | 10 | 3 | 7 | Iron | Surface Treatment | 5 | 693ZZ,623ZZ | Steel | Black oxide finish | ||
฿ 145.27 | 1 Piece(s) | 5 Day(s) | 10 | 3 | 7 | Iron | Surface Treatment | 5 | 693ZZ,623ZZ | Steel | Electroless Nickel Plating | ||
฿ 133.17 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 8 | Iron | Surface Treatment | 6 | 694ZZ,624ZZ | Steel | Black oxide finish | ||
฿ 145.27 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 8 | Iron | Surface Treatment | 6 | 694ZZ,624ZZ | Steel | Electroless Nickel Plating | ||
฿ 201.50 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 8 | Stainless Steel | No Surface Treatment | 6 | 694ZZ,624ZZ | Stainless Steel | NA | ||
฿ 160.99 | 1 Piece(s) | 5 Day(s) | 10 | 5 | 11 | Iron | Surface Treatment | 7.2 | 695ZZ,605ZZ,625ZZ | Steel | Black oxide finish |
How can we improve?
How can we improve?