(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used fastened to a shaft with a set screw.
· Brackets can be attached using the holes on the end face and shaft collar can be fixed.
Part Number |
---|
SC0306CP2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 128.94 | IWT SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | 3 | 17 | Iron | Surface Treatment | Steel | Black oxide finish |
Loading...
Fastening Method | Set Screw | Specifications | With side mounting hole | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | 2-Hole |
Please check the type/dimensions/specifications of the part SC0306CP2 in the Standard Set Collar With 2 Holes series.
Part Number |
---|
SC0306MP2 |
SC0306SP2 |
SC0406CP2 |
SC0406MP2 |
SC0406SP2 |
SC0510CP2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 136.80 | 1 Piece(s) | 5 Day(s) | 10 | 3 | 17 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 177.31 | 1 Piece(s) | 5 Day(s) | 10 | 3 | 17 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 128.94 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 18 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 136.80 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 18 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 177.31 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 18 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 145.27 | 1 Piece(s) | 5 Day(s) | 10 | 5 | 22 | Iron | Surface Treatment | Steel | Black oxide finish |
How can we improve?
How can we improve?