(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High number of variations from top manufacturers
Part Number |
---|
SC0305C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Specifications | I.D. B | Outer Diameter D | Width L | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 68.47 | IWT SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | Standard | 3 | 7 | 5 | Iron | Surface Treatment | - | Black oxide finish |
Loading...
Fastening Method | Set Screw | Thickness | Standard type | Side Hole Machining | No |
---|
Please check the type/dimensions/specifications of the part SC0305C in the Standard Set Collar Normal series.
Part Number |
---|
SC0305M |
SC0305S |
SC0306A |
SC0306C |
SC0306M |
SC0306S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Specifications | I.D. B | Outer Diameter D | Width L | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 104.75 | 1 Piece(s) | 5 Day(s) | 10 | Standard | 3 | 7 | 5 | Iron | Surface Treatment | - | Electroless Nickel Plating | ||
฿ 121.08 | 1 Piece(s) | 5 Day(s) | 10 | Standard | 3 | 7 | 5 | Stainless Steel | No Surface Treatment | - | NA | ||
฿ 84.80 | 1 Piece(s) | 5 Day(s) | 10 | Standard | 3 | 7 | 6 | Aluminum | No Surface Treatment | - | NA | ||
฿ 62.19 | 1 Piece(s) | 15 Day(s) | 10 | Standard | 3 | 7 | 6 | Iron | Surface Treatment | - | Black oxide finish | ||
฿ 98.48 | 1 Piece(s) | 8 Day(s) | 10 | Standard | 3 | 7 | 6 | Iron | Surface Treatment | - | Electroless Nickel Plating | ||
฿ 121.08 | 1 Piece(s) | 5 Day(s) | 10 | Standard | 3 | 7 | 6 | Stainless Steel | No Surface Treatment | - | NA |
How can we improve?
How can we improve?