Polytainer - Multi-Use Accessory for Placon Conveyor Systems

Brand :
YAZAKI
Caution
- The product images are representative only. Please refer to the manufacturer's catalog for shape details.
Product Description
Use with Placon products. Useful for a variety of applications, including transportation and shipping, etc.
Dimensional drawing

PT-1

PT-2B

PT-2A

PT-75L

PT-42CL

PT-24L

PT-3B

PT-18DL SET

PT-28L SET

PT-75L SET

PT-9L SET

PT-5L

PT-9L

PT-28L

PT-5

PT-9

PT-14

PT-21

PT-28
Standard table
・ The Polytainer body and lid can be ordered separately.
| Product name | Part number | Color | Size (cm) Long side × short side × height | Capacity | Quantity | Materials | |
|---|---|---|---|---|---|---|---|
| PT-1 | Polytainer | PT-1STB10 | Blue | Outer dimension 15.5 × 11.7 × 8 Inner dimension 12.1 × 8.1 × 7 | 0.8 L | 20 | Polypropylene |
| PT-1STY10 | Yellow | ||||||
| PT-2A | Polytainer | PT-2ASTB10 | Blue | Outer dimension 23.3 × 15.5 × 8 Inner dimension 19.3 × 11.9 × 7 | 1.8 L | 20 | |
| PT-2ASTY10 | Yellow | ||||||
| PT-2B | Polytainer | PT-2BSTB10 | Blue | Outer dimension 19.3 × 14.8 × 8.2 Inner dimension 15.9 × 11.8 × 7 | 1.5 L | 20 | |
| PT-2BSTY10 | Yellow | ||||||
| PT-2BSTC11 | Clear | ||||||
| PT-3B | Polytainer | PT-3BSTB10 | Blue | Outer dimension 26.7 × 16.5 × 9.5 Inner dimension 23.1 × 13.3 × 8.3 | 2.9 L | 20 | |
| PT-3BSTY10 | Yellow | ||||||
| PT-5 | Polytainer Body | PT-5STB10 | Blue | Outer dimension 32.5 × 20 × 10 Inner dimension 28 × 15.8 × 8.7 | 4.4 L | 20 | |
| PT-5STY10 | Yellow | ||||||
| PT-5STC11 | Clear | ||||||
| PT-5STGR6 | Light gray | ||||||
| Polytainer Lid | PT-5LSTB10 | Blue | 33 × 20.8 × 2.2 | — | 20 | ||
| PT-5LSTY10 | Yellow | ||||||
| PT-5LSTC11 | Clear | ||||||
| PT-5LSTGR6 | Light gray | ||||||
| PT-9 | Polytainer Body | PT-9STB10 | Blue | Outer dimension 37.4 × 28.2 × 12.4 Inner dimension 31 × 23.3 × 10.9 | 8.5 L | 10 | |
| PT-9STY10 | Yellow | ||||||
| PT-9STC11 | Clear | ||||||
| PT-9STGR6 | Light gray | ||||||
| Polytainer Lid | PT-9LSTB10 | Blue | 38.2 × 28.8 × 2.8 | — | 10 | ||
| PT-9LSTY10 | Yellow | ||||||
| PT-9LSTC11 | Clear | ||||||
| PT-9LSTGR6 | Light gray | ||||||
| Polytainer Lid with lock | PT-9LSETSTB10 | Blue | 38.3 × 30.9 × 3.2 | — | 10 | ||
| PT-9LSETSTY10 | Yellow | ||||||
| PT-14 | Polytainer Body | PT-14STB10 | Blue | Outer dimension 48 × 36 × 11.7 Inner dimension 41 × 31 × 10.1 | 14 L | 10 | Polypropylene |
| PT-14STY10 | Yellow | ||||||
| PT-14STC11 | Clear | ||||||
| PT-14STGR6 | Light gray | ||||||
| Polytainer Lid | PT-28LSTB10 | Blue | 48.6 × 36.8 × 3.1 | — | 5 | ||
| PT-28LSTY10 | Yellow | ||||||
| PT-28LSTC11 | Clear | ||||||
| PT-28LSTGR6 | Light gray | ||||||
| Polytainer Lid with lock | PT-28LSETSTB10 | Blue | 49.1 × 39 × 3.6 | — | 5 | ||
| PT-28LSETSTY10 | Yellow | ||||||
| PT-21 | Polytainer Body | PT-21STB10 | Blue | Outer dimension 47.8 × 36 × 16.9 Inner dimension 41.1 × 31 × 15 | 21.5 L | 5 | |
| PT-21STY10 | Yellow | ||||||
| PT-21STC11 | Clear | ||||||
| PT-210STGR6 | Light gray | ||||||
| Polytainer Lid | PT-28LSTB10 | Blue | 48.6 × 36.8 × 3.1 | — | 5 | ||
| PT-28LSTY10 | Yellow | ||||||
| PT-28LSTC11 | Clear | ||||||
| PT-28LSTGR6 | Light gray | ||||||
| Polytainer Lid with lock | PT-28LSETSTB10 | Blue | 49.1 × 39 × 3.6 | — | 5 | ||
| PT-28LSETSTY10 | Yellow | ||||||
| PT-28 | Polytainer Body | PT-28STB10 | Blue | Outer dimension 47.9 × 36.1 × 22.3 Inner dimension 41 × 31 × 20.3 | 28 L | 5 | |
| PT-28STY10 | Yellow | ||||||
| PT-28STC11 | Clear | ||||||
| PT-28STGR6 | Light gray | ||||||
| Polytainer Lid | PT-28LSTB10 | Blue | 48.6 × 36.8 × 3.1 | — | 5 | ||
| PT-28LSTY10 | Yellow | ||||||
| PT-28LSTC11 | Clear | ||||||
| PT-28LSTGR6 | Light gray | ||||||
| Polytainer Lid with lock | PT-28LSETSTB10 | Blue | 49.1 × 39 × 3.6 | — | 5 | ||
| PT-28LSETSTY10 | Yellow | ||||||
| PT-18D | Polytainer Body | PT-18DSTB10 | Blue | Outer dimension 59.2 × 39.2 × 10.7 Inner dimension 53.4 × 33.4 × 9.1 | 18 L | 10 | |
| Polytainer Lid | PT-18DLSTB10 | Blue | 60.1 × 40.1 × 3 | — | 5 | ||
| Polytainer Lid with lock | PT-18DLSETSTB10 | Blue | 60.5 × 41.6 × 3.5 | — | |||
| PT-28C | Polytainer Body | PT-28CSTB10 | Blue | Outer dimension 59.2 × 39.2 × 15.6 Inner dimension 53.4 × 33.4 × 14 | 27.5 L | 5 | |
| Polytainer Lid | PT-18DLSTB10 | Blue | 60.1 × 40.1 × 3 | — | |||
| Polytainer Lid with lock | PT-18DLSETSTB10 | Blue | 60.5 × 41.6 × 3.5 | — | |||
| PT-36C | Polytainer Body | PT-36CSTB10 | Blue | Outer dimension 59.2 × 39.2 × 20.4 Inner dimension 53.4 × 33.4 × 18.8 | 36 L | 5 | |
| Polytainer Lid | PT-18DLSTB10 | Blue | 60.1 × 40.1 × 3 | — | |||
| Polytainer Lid with lock | PT-18DLSETSTB10 | Blue | 60.5 × 41.6 × 3.5 | — | |||
| PT-24 | Polytainer Body | PT-24STB10 | Blue | Outer dimension 42 × 29 × 24.8 Inner dimension 37.2 × 25.2 × 22.7 | 23.5 L | 5 | Polypropylene |
| Polytainer Lid | PT-24LSTB10 | Blue | 43.2 × 29.7 × 3.2 | — | |||
| PT-42C | Polytainer Body | PT-42CSTB10 | Blue | Outer dimension 50.9 × 37.9 × 27 Inner dimension 46.1 × 33.7 × 25 | 42 L | 5 | |
| Polytainer Lid | PT-42CLSTB10 | Blue | 51.8 × 39.2 × 3.3 | — | |||
| PT-75 | Polytainer Body | PT-75STB10 | Blue | Outer dimension 59.2 × 45.5 × 35.4 Inner dimension 53 × 40.5 × 33.3 | 77 L | 4 | |
| Polytainer Lid | PT-75LSTB10 | Blue | 60.2 × 46.7 × 3.3 | — | |||
| Polytainer Lid with lock | PT-75LSETSTB10 | Blue | 60.7 × 48.8 × 3.7 | — | |||
| PT-110 | Polytainer | PT-110STB10 | Blue | Outer dimension 71.8 × 50 × 40.1 Inner dimension 62.4 × 41.6 × 35.5 | 105 L | 3 | |