1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stop Valve for Pressure Gauge (GV-G22)

DKY VALVE

Stop Valve for Pressure Gauge (GV-G22)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The pressure gauge can be replaced when damaged without having to stop the entire device. It can also prolong the life of the pressure gauge by keeping the valve closed, and only opening it when performing pressure detection.

 
Part Number
GV-G22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Shape

฿ 3,574.31

DKY VALVE 1 Piece(s) 3 Day(s) Straight

Loading...

  1. 1

Basic Information

Applicable Fluid Oil Supply Side, Connection Type Rc Supply Side, Plumbing Thread Nominal 1/4B(8A)
Control Side, Connection Type Rc Control Side, Plumbing Thread Nominal 1/4B(8A) Handle Shape Round-shaped handle
Body Lining No Operating Pressure Range(MPa) ::21 Length L(mm) 45
Height H(mm) 84~86 Operation Method Manual Handle diameter D 56

Please check the type/dimensions/specifications of the part GV-G22 in the Stop Valve for Pressure Gauge series.

Products with similar specification

Part Number
GV-A22
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain Body Shape

฿ 100.00

1 Piece(s) Quote Angle