1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Open Loop Control Type Driver

DKY HYD RELATED ITEM

Open Loop Control Type Driver
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Controls proportional solenoid control valves with open loop control systems. Features a response time adjustment function which can change the pressure output without inducing shock.

[Features]
· Its constant current characteristics ensures that it suffers virtually no fluctuations in output current due to rises in solenoid temperature or fluctuations in the power supply voltage.
· The output current waveform (dither frequency and amplitude) is configured so that the hysteresis and resolution of the proportional solenoid control valve are at the most favorable settings.
· Current is controlled via the PWM (pulse width modulation) method, which helps minimize the generation of heat from the driver.
· Features functionality (response time adjustment function) for gradually changing the output current in relation to changes in the stepwise command input. This enables shockless changing of the oil pressure output (start-up and shut-down can be adjusted independently.)

 
Part Number
KC-6-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

DKY HYD RELATED ITEM 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Driver for controllor Target controller Electromagnetic Proportional Control Valve Power Supply Voltage AC100, 200, 220 V (Common 50/60 Hz)
Operating Temperature 0~55℃