1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Subplate for Solenoid Valve

Subplate for Solenoid Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A sub-plate for solenoid valves. [Maximum Operating Pressure]21 MPa

Part Number
JS-01M02
JS-03M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipC

฿ 100.00

DKY HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote 1/4B(8A)

฿ 100.00

DKY HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote 3/8B(10A)

Loading...

  1. 1

Basic Information

Type Subplate Max. Operating Pressure 21MPa