1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

03 Series Stack Type Check Valve

DKY HYDRAULIC CHECK VALVE

03 Series Stack Type Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A control valve with a modularized control section and stacked structure.

 
Part Number
MC-03P-05-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

DKY HYDRAULIC CHECK VALVE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Max. Flow(ℓ/min) 80 Nominal Diameter 3/8B(10A) Type Stack shape
Max. Operating Pressure(MPa) 25 Cracking pressure 0.05MPa Screw Type Rc