1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Right Angle Check Valve

DKY HYDRAULIC CHECK VALVE

Right Angle Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Is added in the perpendicular direction of a line, pushing open the check valve when cracking pressure is reached, allowing oil to flow in a single direction and preventing it from flowing in the opposite direction.

 
Part Number
JCA-G06-04-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

DKY HYDRAULIC CHECK VALVE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Max. Flow(ℓ/min) 200 Nominal Diameter 3/4B(20A) Type Right Angle type
Max. Operating Pressure(MPa) 25 Mounting Type Gasket mounting Cracking pressure 0.04MPa
Screw Type Rc