1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

02 Series Stack Type Pilot Operated Check Valve

02 Series Stack Type Pilot Operated Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,966.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A control valve with a modularized control section and stacked structure.

 
Part Number
MP-02A-20-55
MP-02B-20-55
MP-02W-20-55
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Control Port

฿ 15,350.00

DKY HYD PILOT CHECK VALVE 1 Piece(s) Quote Lamination layer shape AA Port

฿ 5,966.67

DKY HYD PILOT CHECK VALVE 1 Piece(s) Quote Lamination layer shape BB port

฿ 11,586.67

HYD PILOT CHECK VALVE 1 Piece(s) 12 Day(s) Lamination layer shape DA, B Port

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 25 Max. Flow(ℓ/min) 40 Plumbing Thread Nominal 1/4B(8A)
Cracking pressure 0.2MPa