(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Used when the user wishes to configure certain hydraulic circuits to lower voltages than the main circuit.
· Secondary pressures are kept constant, even if there are fluctuations in the primary pressure in the main circuit.
· Connecting the remote control relief valve to the vent port enables remote branching circuit pressure control.
· Options are available featuring mechanisms to help protect against surge voltage.
Nominal Diameter | 3/8B(10A) | Pressure Adjustment Range Mpa {kgf/cm2} | 0.15~7 {1.5~70} | Max. Operating Pressure Mpa{kgf/cm2} | 14{140} |
---|---|---|---|---|---|
Maximum Flow Rate L/min | 30 | Connection Method | Gasket mounting type |
How can we improve?
How can we improve?