1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pilot Check Valve

Pilot Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· When the cracking pressure is reached, the check valve is pushed open and oil flows in a single direction.
· The application of pressure from an external pilot will push up the check valve, allowing oil to flow in the reverse direction.
· A decompression type is also available in which a small check valve will open before the master valve does.

 
Part Number
JCP-G03-20-20
JCP-G06-20-20
JCP-T06-20-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Flow
(ℓ/min)
Mounting Type Plumbing Thread Nominal

฿ 13,517.00

DKY HYD PILOT CHECK VALVE 1 Piece(s) Quote -60Gasket mounting3/8B(10A)

฿ 100.00

DKY HYD PILOT CHECK VALVE 1 Piece(s) Quote -200Gasket mounting3/4B(20A)

฿ 16,188.00

DKY HYD PILOT CHECK VALVE 1 Piece(s) 40 Day(s) 10200Thread Connection3/4B(20A)

Loading...

  1. 1

Basic Information

Type Standard Shape Max. Operating Pressure(MPa) 25 Connecting Port Type Rc
Drain External Parts Cracking pressure 0.2MPa