(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for remote operation by connecting to the vent port on relief valves, pressure reducing valves, or other pilot operated pressure control valves.
Nominal Diameter | 1/4B(8A) | Max. Flow(L/min) | 1.2 | Applicable Fluid | Petroleum Based Hydraulic Oil, Water and Glycol Based Hydraulic Oil |
---|---|---|---|---|---|
Connection Method | Gasket mounting type | Pressure Adjustment Range Mpa {kgf/cm2} | 3.5~21 {35~210} |
Please check the type/dimensions/specifications of the part JR-G02-3-22 in the Direct Acting Type Relief Valve (for Remote Control) series.
How can we improve?
How can we improve?