1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Relief Pressure Reducing Valve (Balancing Valve)

DKY HYDRAULIC REGULATOR

Relief Pressure Reducing Valve (Balancing Valve)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,783.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A multi-functional circuit controlled balancing valve which combines a pressure reducing valve, relief valve, and check valve.
· The pressure fluctuates very little in relation to changes in the load and flow rate, helping improve control accuracy.
· The pressure can be adjusted using a single handle.
· An external drainage type which remains unaffected by back pressure from the return line.

 
Part Number
SGR-G03-1-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 25,783.00

DKY HYDRAULIC REGULATOR 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Nominal Diameter 3/8B(10A) Pressure Adjustment Range Mpa {kgf/cm2} 0.7~7 {7~70} Max. Operating Pressure Mpa{kgf/cm2} 10.5{105}
Maximum Flow Rate L/min 40 Connection Method Gasket mounting type

Please check the type/dimensions/specifications of the part SGR-G03-1-10 in the Relief Pressure Reducing Valve (Balancing Valve) series.