1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Reducing Valve / Pressure Reducing Valve with Check Valve

Pressure Reducing Valve / Pressure Reducing Valve with Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Used when the user wishes to configure certain hydraulic circuits to lower voltages than the main circuit. Connecting the remote control relief valve to the vent port enables remote pressure control.

 
Part Number
JGBC-G03-1-10
JGBC-G06-3-11
JGBC-T06-3-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter Pressure Adjustment Range Mpa {kgf/cm2} Maximum Flow Rate L/min Connection Method

฿ 28,550.00

DKY HYDRAULIC REGULATOR 1 Piece(s) 20 Day(s) 3/8B(10A)0.8~7 {8~70}50Gasket mounting type

฿ 100.00

DKY HYDRAULIC REGULATOR 1 Piece(s) Quote 3/4B(20A)3.5~21 {35~210}120Gasket mounting type

฿ 100.00

DKY HYDRAULIC REGULATOR 1 Piece(s) Quote 3/4B(20A)3.5~21 {35~210}120Thread Connection Type

Loading...

  1. 1

Basic Information

Max. Operating Pressure Mpa{kgf/cm2} 21{210} Check Valve Provided