1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

02 Series Stack Type Pressure Reducing Valve

02 Series Stack Type Pressure Reducing Valve
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A control valve with a modularized control section and stacked structure.

 
Part Number
MG-02A-1-55
MG-02A-2-55
MG-02P-03-55SALE
MG-02P-2-55
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipControl Port Pressure Adjustment Range Mpa {kgf/cm2}

฿ 100.00

DKY HYDRAULIC REGULATOR 1 Piece(s) Quote A Port0.7~7 {7~70}

฿ 100.00

DKY HYDRAULIC REGULATOR 1 Piece(s) Quote A Port3.5~16 {35~160}

฿ 12,222.00

฿ 10,644.14

DKY HYDRAULIC REGULATOR 1 Piece(s) Same day P Port0.3~3.5 {3~35}

฿ 100.00

DKY HYDRAULIC REGULATOR 1 Piece(s) Quote P Port3.5~16 {35~160}

Loading...

  1. 1

Basic Information

Nominal Diameter 1/4B(8A) Max. Operating Pressure Mpa{kgf/cm2} 25{250} Maximum Flow Rate L/min 40