(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A directional control valve for switching the direction in which oil flows. The spool is directly operated using the manual lever. Combine with 02 size stack valves to construct various types of circuits.
Part Number |
---|
JM-G02-2B-20 |
JM-G02-2C-20 |
JM-G02-2N-20 |
JM-G02-4C-20 |
JM-G02-4N-20 |
JM-G02-66C-20 |
JM-G02-66N-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spool Type | Spool Operation Method |
---|---|---|---|---|---|---|---|
฿ 21,146.67 | HYD MANUAL CONT VALVE | 1 Piece(s) | 19 Day(s) | PABT Open | Spring Offset Type | ||
฿ 21,146.67 | HYD MANUAL CONT VALVE | 1 Piece(s) | 19 Day(s) | All port close | Springs Center Type | ||
฿ 18,643.38 | HYD MANUAL CONT VALVE | 1 Piece(s) | 19 Day(s) | All port close | No Spring Type (with Detent) | ||
฿ 21,146.67 | HYD MANUAL CONT VALVE | 1 Piece(s) | 19 Day(s) | ABT Connection | Springs Center Type | ||
฿ 21,146.67 | HYD MANUAL CONT VALVE | 1 Piece(s) | 19 Day(s) | ABT Connection | No Spring Type (with Detent) | ||
฿ 22,718.33 | HYD MANUAL CONT VALVE | 1 Piece(s) | 19 Day(s) | PT Connection | Springs Center Type | ||
฿ 22,718.33 | HYD MANUAL CONT VALVE | 1 Piece(s) | 19 Day(s) | PT Connection | No Spring Type (with Detent) |
Loading...
Nominal Diameter | 1/4B(8A) | Max. Operating Pressure Mpa{kgf/cm2} | 21{210} | Maximum Flow Rate L/min | 30 |
---|
How can we improve?
How can we improve?