1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Union Bonnet Type Needle Stop Valve for High Temperature Stop Valve, VH Series

Union Bonnet Type Needle Stop Valve for High Temperature Stop Valve, VH Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,739.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Compatible with a maximum pressure of up to 24.5 MPa.
· For high temperatures.

Part Number
VH-4PSW-S
VH-4RF-S
VH-6PSW-S
VH-6RF-S
VH-8PSW-S
VH-8RF-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Connection Type Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Nominal Diameter

฿ 10,739.80

IHR VALVE 1 Piece(s) 21 Day(s) [Socket Welding Type] Socket weld-[Socket Welding Type] Socket weld-1/4B

฿ 10,739.80

IHR VALVE 1 Piece(s) 21 Day(s) [Rc (R)] Rc1/4B[Rc (R)] Rc1/4B-

฿ 11,568.24

IHR VALVE 1 Piece(s) 21 Day(s) [Socket Welding Type] Socket weld-[Socket Welding Type] Socket weld-3/8B

฿ 11,568.24

IHR VALVE 1 Piece(s) 21 Day(s) [Rc (R)] Rc3/8B[Rc (R)] Rc3/8B-

฿ 12,390.64

IHR VALVE 1 Piece(s) 21 Day(s) [Socket Welding Type] Socket weld-[Socket Welding Type] Socket weld-1/2B

฿ 12,390.64

IHR VALVE 1 Piece(s) 21 Day(s) [Rc (R)] Rc1/2B[Rc (R)] Rc1/2B-

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SUS316 Operating Temperature Range(°C) -10::400
Operating Pressure Range(MPa) ::24.5