(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compatible with the maximum pressure used up to 20.5 MPa.
· Can be selected according to the working pressure up to 24.5 MPa, and is available from high temperature (VH) to low temperature (VC).
· Manufactured according to your requirements apart from standard connections.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Connection Type | Supply Side, Plumbing Thread Nominal | Control Side, Connection Type | Control Side, Plumbing Thread Nominal | Operating Temperature Range (°C) | Connection Dia. (mm) | Stem type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,499.27 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~230 | 3.18 | Disc Type | ||
฿ 4,807.67 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Female NPT | 1/8B | [Rc (R)] Female NPT | 1/8B | -10~230 | - | Disc Type | ||
฿ 4,807.67 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Rc | 1/8B | [Rc (R)] Rc | 1/8B | -10~230 | - | Disc Type | ||
฿ 4,499.27 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~230 | 6.35 | Disc Type | ||
฿ 4,807.67 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Female NPT | 1/4B | [Rc (R)] Female NPT | 1/4B | -10~230 | - | Disc Type | ||
฿ 4,807.67 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Rc | 1/4B | [Rc (R)] Rc | 1/4B | -10~230 | - | Disc Type | ||
฿ 6,258.95 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~230 | 9.53 | Disc Type | ||
฿ 4,499.27 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~230 | 6 | Disc Type | ||
฿ 5,122.11 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Female NPT | 3/8B | [Rc (R)] Female NPT | 3/8B | -10~230 | - | Disc Type | ||
฿ 5,122.11 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Rc | 3/8B | [Rc (R)] Rc | 3/8B | -10~230 | - | Disc Type | ||
฿ 6,573.40 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~230 | 12.7 | Disc Type | ||
฿ 4,735.10 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~230 | 8 | Disc Type | ||
฿ 5,744.96 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Female NPT | 1/2B | [Rc (R)] Female NPT | 1/2B | -10~230 | - | Disc Type | ||
฿ 5,744.96 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Rc | 1/2B | [Rc (R)] Rc | 1/2B | -10~230 | - | Disc Type | ||
฿ 6,258.95 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~230 | 10 | Disc Type | ||
฿ 6,573.40 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~230 | 12 | Disc Type | ||
฿ 3,924.80 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~230 | 3.18 | V Type | ||
฿ 4,196.92 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Female NPT | 1/8B | [Rc (R)] Female NPT | 1/8B | -10~230 | - | V Type | ||
฿ 4,196.92 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Rc | 1/8B | [Rc (R)] Rc | 1/8B | -10~230 | - | V Type | ||
฿ 3,924.80 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~230 | 6.35 | V Type | ||
฿ 4,196.92 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Female NPT | 1/4B | [Rc (R)] Female NPT | 1/4B | -10~230 | - | V Type | ||
฿ 4,196.92 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Rc | 1/4B | [Rc (R)] Rc | 1/4B | -10~230 | - | V Type | ||
฿ 6,258.95 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~230 | 9.53 | V Type | ||
฿ 3,924.80 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~230 | 6 | V Type | ||
฿ 4,469.03 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Female NPT | 3/8B | [Rc (R)] Female NPT | 3/8B | -10~230 | - | V Type | ||
฿ 4,469.03 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Rc | 3/8B | [Rc (R)] Rc | 3/8B | -10~230 | - | V Type | ||
฿ 5,732.86 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~230 | 12.7 | V Type | ||
฿ 4,118.31 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~230 | 8 | V Type | ||
฿ 5,013.27 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Female NPT | 1/2B | [Rc (R)] Female NPT | 1/2B | -10~230 | - | V Type | ||
฿ 5,013.27 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Rc | 1/2B | [Rc (R)] Rc | 1/2B | -10~230 | - | V Type | ||
฿ 5,466.79 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~230 | 10 | V Type | ||
฿ 5,732.86 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~230 | 12 | V Type | ||
฿ 4,305.76 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~120 | 3.18 | Soft Seal Type | ||
฿ 4,608.11 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Female NPT | 1/8B | [Rc (R)] Female NPT | 1/8B | -10~120 | - | Soft Seal Type | ||
฿ 4,608.11 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Rc | 1/8B | [Rc (R)] Rc | 1/8B | -10~120 | - | Soft Seal Type | ||
฿ 4,305.76 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~120 | 6.35 | Soft Seal Type | ||
฿ 4,608.11 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Female NPT | 1/4B | [Rc (R)] Female NPT | 1/4B | -10~120 | - | Soft Seal Type | ||
฿ 4,608.11 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Rc | 1/4B | [Rc (R)] Rc | 1/4B | -10~120 | - | Soft Seal Type | ||
฿ 5,998.93 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~120 | 9.53 | Soft Seal Type | ||
฿ 4,305.76 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~120 | 6 | Soft Seal Type | ||
฿ 4,904.42 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Female NPT | 3/8B | [Rc (R)] Female NPT | 3/8B | -10~120 | - | Soft Seal Type | ||
฿ 4,904.42 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Rc | 3/8B | [Rc (R)] Rc | 3/8B | -10~120 | - | Soft Seal Type | ||
฿ 6,295.23 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~120 | 12.7 | Soft Seal Type | ||
฿ 4,517.41 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~120 | 8 | Soft Seal Type | ||
฿ 5,497.03 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Female NPT | 1/2B | [Rc (R)] Female NPT | 1/2B | -10~120 | - | Soft Seal Type | ||
฿ 5,497.03 | IHR VALVE | 1 Piece(s) | 21 Day(s) | [Rc (R)] Rc | 1/2B | [Rc (R)] Rc | 1/2B | -10~120 | - | Soft Seal Type | ||
฿ 5,998.93 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~120 | 10 | Soft Seal Type | ||
฿ 6,295.23 | IHR VALVE | 1 Piece(s) | 21 Day(s) | Bl-LOK Connection | - | Bl-LOK Connection | - | -10~120 | 12 | Soft Seal Type |
Loading...
Main Body Shape | Straight | Material | SUS316 | Handle Shape | Round-shaped handle |
---|---|---|---|---|---|
Body Lining | No | Operating Pressure Range(MPa) | ::20.5 |
How can we improve?
How can we improve?