(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Handles a maximum usage pressure of 6.9MPa.
Main Body Shape | Straight | Material | SUS316 | Supply Side, Connection Type | Rc |
---|---|---|---|---|---|
Supply Side, Plumbing Thread Nominal | 1/2B | Control Side, Connection Type | Rc | Control Side, Plumbing Thread Nominal | 1/2B |
Operating Temperature Range(°C) | -10::100 | Operating Pressure Range(MPa) | ::6.9 | Specifications | Standard |
How can we improve?
How can we improve?