1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fitting and Valve for Copper Tube B-1 Type Swaged Sleeve Fitting Elbow Nipple (Male)

Fitting and Valve for Copper Tube B-1 Type Swaged Sleeve Fitting Elbow Nipple (Male)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 211.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Fitting for the high-pressure piping of up to medium diameter of general hydraulic pressure. Use with piping with a maximum operating pressure 3.5 MPa, with no shock or vibration applied, such as that from lubricant, grease piping, or pneumatic piping.

Part Number
KLN4-R1/8-B-1
KLN6-R1/4-B-1
KLN6-R1/8-B-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread

฿ 258.33

IHR COUPLING FOR CU/STL PIPE 1 Piece(s) 15 Day(s) 441/8B(6A)

฿ 211.44

IHR COUPLING FOR CU/STL PIPE 1 Piece(s) 3 Day(s) 661/4B(8A)

฿ 291.67

IHR COUPLING FOR CU/STL PIPE 1 Piece(s) 21 Day(s) 661/8B(6A)

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow
Fitting type Bite type Fittings Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Connection Thread Type R Max. Operating Pressure(MPa) 7 Operating Temperature Range(°C) -20::150
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa