1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - Tee One Side Nipple

Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - Tee One Side Nipple
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 396.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Joint for high-pressure pipes up to medium caliber for general hydraulic applications (up to 13.7 MPa).
· Screw machining, welding, flaring, and brazing are not necessary. Pipe bending is also supported.

Part Number
KTK06-020E
KTK08-010E
KTK12-020E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Max. Operating Pressure
(MPa)

฿ 396.25

IHR COUPLING FOR RESIN PIPE 1 Piece(s) 16 Day(s) 661/4B(8A)50

฿ 397.96

IHR COUPLING FOR RESIN PIPE 1 Piece(s) 23 Day(s) 881/8B(6A)50

฿ 1,166.67

IHR COUPLING FOR RESIN PIPE 1 Piece(s) 15 Day(s) 12121/4B(8A)40

Loading...

  1. 1

Basic Information

Type Fitting Material Carbon Steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type R Operating Temperature Range(°C) -20::250 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa