(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bite-type fitting tee used for high-pressure steel pipe.
[Features]
· Fittings used for high-pressure piping up to medium diameter for general hydraulic usage (from 13.7 MPa onwards).
· Pipe bending is also supported without requiring thread bending, welding, flaring, etc.
[Applications]
· Fittings developed for high-pressure hydraulic equipment such as hydraulic pressure-related applications.
· Has a high share in all industries and is very well-received.
Part Number |
---|
KTA06-000E |
KTA08-000E |
KTA10-000E |
KTA12-000E |
KTA15-000E |
KTA16-000E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal 1 (mm) | Applicable Pipe O.D. 1 (mm) | Max. Operating Pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|
฿ 391.35 ฿ 190.04 | COUPLING FOR RESIN PIPE | 1 Piece(s) | Same day | 10 | 6 | 6 | 50 | ||
฿ 490.06 | COUPLING FOR RESIN PIPE | 1 Piece(s) | 3 Day(s) | - | 8 | 8 | 50 | ||
฿ 653.81 ฿ 293.82 | COUPLING FOR RESIN PIPE | 1 Piece(s) | Same day | - | 10 | 10 | 40 | ||
฿ 692.52 ฿ 320.64 | COUPLING FOR RESIN PIPE | 1 Piece(s) | Same day | 10 | 12 | 12 | 40 | ||
฿ 847.35 | IHR COUPLING FOR RESIN PIPE | 1 Piece(s) | 3 Day(s) | - | 15 | 15 | 40 | ||
฿ 886.06 | IHR COUPLING FOR RESIN PIPE | 1 Piece(s) | 23 Day(s) | - | 16 | 16 | 31 |
Loading...
Type | Fitting | Material | Carbon Steel | Applicable Pipe Type | Steel pipe (general) |
---|---|---|---|---|---|
Applicable Fluid | Oil | Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Tee |
Fitting type | Bite type Fittings | Applicable Tube Size Type | Steel pipe metric size | Material of Applicable Pipe | Steel |
Operating Temperature Range(°C) | -20::250 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
How can we improve?
How can we improve?