1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High-Pressure Pipe Fitting, Screw-in Type Pipe Fitting, SUA Union

High-Pressure Pipe Fitting, Screw-in Type Pipe Fitting, SUA Union
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 371.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A screw-in fitting union for high-pressure piping.
[Features]
· Fittings for medium and high pressure piping for general hydraulics.
· Corresponds with pipe schedules.
[Applications]
· In hydraulic related industries as well as in power plants, petroleum, LNG, chemical and steel-making facilities, etc.
· A highly-regarded pipe fitting with a strong hold on the market in multiple industries both in Japan and internationally.

Part Number
SUA03-000J
SUA04-000J
SUA06-000J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

฿ 371.32

IHR COUPLING FOR SST PIPE 1 Piece(s) 3 Day(s) 3/8B(10A)

฿ 537.68

IHR COUPLING FOR SST PIPE 1 Piece(s) 3 Day(s) 1/2B(15A)

฿ 692.52

IHR COUPLING FOR SST PIPE 1 Piece(s) 3 Day(s) 3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape Female-female Union Connection Type Screw⇔Screw Same Diameter・Different Type Material Carbon Steel
Connection Thread Type M1 Rc Applicable Fluid Oil Type Fitting
Interior Resin Lining No