(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Female male elbow of screw-in fittings for high-pressure piping.
[Features]
· Fittings for medium and high pressure piping for general hydraulics.
· Corresponds with pipe schedules.
[Applications]
· In hydraulic related industries as well as in power plants, petroleum, LNG, chemical and steel-making facilities, etc.
· A highly-regarded pipe fitting with a strong hold on the market in multiple industries both in Japan and internationally.
Connecting Shape | Female Male Elbows | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | Carbon Steel |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Connection Thread Type M2 | R | Applicable Fluid | Oil |
Type | Fitting | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part SLC03-000J in the High Pressure Screw-in Type Pipe Fitting, SLC Female and Male Elbow series.
Part Number |
---|
SLC01-000J |
SLC02-000J |
SLC04-000J |
SLC06-000J |
SLC08-000J |
SLC10-000J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread M1 | Nominal of Thread M2 |
---|---|---|---|---|---|---|---|
฿ 387.90 | 1 Piece(s) | 3 Day(s) | - | 1/8B(6A) | 1/8B(6A) | ||
฿ 204.39 | 1 Piece(s) | Same day | - | 1/4B(8A) | 1/4B(8A) | ||
฿ 422.43 | 1 Piece(s) | Same day | 10 | 1/2B(15A) | 1/2B(15A) | ||
฿ 460.26 | 1 Piece(s) | Same day | - | 3/4B(20A) | 3/4B(20A) | ||
฿ 741.68 | 1 Piece(s) | Same day | - | 1B(25A) | 1B(25A) | ||
฿ 1,079.61 | 1 Piece(s) | 18 Day(s) | - | 1 1/4B(32A) | 1 1/4B(32A) |
How can we improve?
How can we improve?