1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double Ferrule Model Tube Fitting Female Run Tee MDTF

Double Ferrule Model Tube Fitting Female Run Tee MDTF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,748.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The double ferrule type tube fittings female run tee is MDTF made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

Part Number
MDTF4M-R2SS
MDTF4M-R4SS
MDTF6M-R2SS
MDTF6M-R4SS
MDTF6M-R6SS
MDTF6M-R8SS
MDTF8M-R2SS
MDTF8M-R6SS
MDTF8M-R8SS
MDTF10M-R4SS
MDTF10M-R6SS
MDTF10M-R8SS
MDTF12M-8SS
MDTF12M-R4SS
MDTF12M-R6SS
MDTF12M-R8SS
MDTF12M-R12SS
MDTF15M-R6SS
MDTF15M-R8SS
MDTF15M-R12SS
MDTF16M-R6SS
MDTF16M-R8SS
MDTF16M-R12SS
MDTF18M-R8SS
MDTF18M-R12SS
MDTF20M-R8SS
MDTF20M-R12SS
MDTF22M-R12SS
MDTF22M-R16SS
MDTF25M-R12SS
MDTF25M-R16SS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Connection Thread Type Nominal of Thread Length L
(mm)

฿ 2,040.20

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 4Rc1/827.8

฿ 2,013.29

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 4Rc1/429.2

฿ 1,748.19

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 6Rc1/8-

฿ 2,013.29

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 6Rc1/4-

฿ 2,203.47

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 6Rc3/8-

฿ 3,427.39

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 6Rc1/2-

฿ 2,030.53

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 8Rc1/8-

฿ 2,253.06

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 8Rc3/8-

฿ 3,420.74

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 8Rc1/2-

฿ 2,167.24

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 10Rc1/432.8

฿ 2,312.93

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 10Rc3/834.0

฿ 3,386.29

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 10Rc1/235.8

฿ 2,825.11

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 12NPT1/238.2

฿ 2,929.15

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 12Rc1/437.2

฿ 3,424.39

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 12Rc3/837.2

฿ 2,891.05

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 12Rc1/238.2

฿ 6,116.13

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 12Rc3/438.2

฿ 3,530.19

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 15Rc3/838.0

฿ 4,234.84

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 15Rc1/238.0

฿ 6,534.19

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 15Rc3/442.5

฿ 3,424.39

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 16Rc3/838.2

฿ 4,234.84

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 16Rc1/238.2

฿ 6,534.19

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 16Rc3/442.7

฿ 4,258.06

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 18Rc1/238.2

฿ 6,727.74

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 18Rc3/442.7

฿ 6,894.19

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 20Rc1/242.7

฿ 6,495.65

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 20Rc3/442.7

฿ 6,894.19

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 22Rc3/442.7

฿ 9,863.23

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 22Rc142.7

฿ 8,628.39

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 25Rc3/448.5

฿ 9,809.42

IHR COUPLING FOR SST PIPE 1 Piece(s) 21 Day(s) 25Rc148.5

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Screw⇔Pipe Branch Material of Applicable Pipe Stainless Steel Operating Temperature Range(°C) -196::600