1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double Ferrule Type Tube Fitting, Female Connector MDSA

Double Ferrule Type Tube Fitting, Female Connector MDSA
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Female connector, for double ferrule type tube fittings used in stainless steel piping field.
[Features]
· Manufactured by Ihara Science Corporation, a company with a track record of producing fittings for high pressure usage, where high quality is required.
· Material: Stainless steel.
· Applicable fluids: water, air, steam, gas, chemicals and oil.
· Applicable pipe material: Stainless steel.
[Applications]
· Ideal for a wide range of stainless steel piping fields such as instrumentation in plant facilities, scientific equipment, semiconductor manufacturing equipment, etc., in Japan and abroad.

Part Number
MDSA6M-R2SS
MDSA6M-R6SSSALE
MDSA8M-R4SS
MDSA8M-R6SS
MDSA10M-R6SS
MDSA12M-R12SS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Nominal of Thread Length L
(mm)

฿ 100.00

IHR COUPLING FOR SST PIPE 1 Piece(s) Quote 61/832.1

฿ 833.91

฿ 438.80

COUPLING FOR SST PIPE 1 Piece(s) Same day 63/839.6

฿ 692.52

IHR COUPLING FOR SST PIPE 1 Piece(s) 3 Day(s) 81/437.8

฿ 910.10

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 83/839.6

฿ 948.19

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 103/841.5

฿ 2,492.52

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 123/451.1

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Union Straight Material of Applicable Pipe Stainless Steel
Connection Thread Type Rc Operating Temperature Range(°C) -196::600