(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Female connector for bite-type fittings for stainless steel tubes.
[Features]
· Manufactured by Ihara Science Corporation, a company with a track record of producing fittings for high pressure usage, where high quality is required.
· Double ferrule type tube fitting female connector DSA.
· Material: Stainless steel.
· Applicable fluids: water, air, steam, gas, chemicals and oil.
· Applicable pipe material: Stainless steel.
[Applications]
· Applied to a wide range of stainless steel piping fields such as, instrumentation in plant facilities, scientific equipment and semiconductor manufacturing installation in Japan and abroad.
Part Number |
---|
DSA4-8SS |
DSA4-R2SS |
DSA4-R4SS |
DSA4-R6SS |
DSA6-6SS |
DSA6-R8SS |
DSA8-8SS |
DSA8-R4SS |
DSA8-R6SS |
DSA8-R8SS |
DSA12-8SS |
DSA12-12SS |
DSA12-R12SS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe O.D. (Ø) | Connection Thread Type | Nominal of Thread | Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,002.19 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | 6 Day(s) | 1/4 | NPT | 1/2 | 43.3 | ||
฿ 421.55 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | 3 Day(s) | 1/4 | Rc | 1/8 | 31.5 | ||
฿ 653.81 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | 3 Day(s) | 1/4 | Rc | 1/4 | 36.0 | ||
฿ 886.06 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | 6 Day(s) | 1/4 | Rc | 3/8 | 38.8 | ||
฿ 1,002.19 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | 6 Day(s) | 3/8 | NPT | 3/8 | 39.4 | ||
฿ 1,311.87 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | 6 Day(s) | 3/8 | Rc | 1/2 | 44.0 | ||
฿ 1,428.00 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | 6 Day(s) | 1/2 | NPT | 1/2 | 46.9 | ||
฿ 1,040.90 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | 6 Day(s) | 1/2 | Rc | 1/4 | 42.2 | ||
฿ 1,079.61 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | 6 Day(s) | 1/2 | Rc | 3/8 | 43.2 | ||
฿ 1,428.00 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | 6 Day(s) | 1/2 | Rc | 1/2 | 46.9 | ||
฿ 1,892.52 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | 6 Day(s) | 3/4 | NPT | 1/2 | 46.9 | ||
฿ 1,931.23 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | 6 Day(s) | 3/4 | NPT | 3/4 | 48.4 | ||
฿ 1,931.23 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | 6 Day(s) | 3/4 | Rc | 3/4 | 50.4 |
Loading...
Type | Fitting | Material | Stainless Steel | Applicable Fluid | Water / Air / Steam / Gas / Chemical / Oil |
---|---|---|---|---|---|
Connection Type | Screw⇔Pipe Direction | Connection Type - Thread, Tube Direction | Union Straight | Material of Applicable Pipe | Stainless Steel |
Operating Temperature Range(°C) | -196::600 |
How can we improve?
How can we improve?