1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double Ferrule Type Tube Fitting Gauge Connector DGA

Double Ferrule Type Tube Fitting Gauge Connector DGA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,002.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The double ferrule type tube fittings gauge connector is DGA made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

Part Number
DGA4-G6SS
DGA6-G4SS
DGA6-G6SS
DGA6-G8SS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Nominal of Thread Length L
(mm)

฿ 1,157.03

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 1/43/841.6

฿ 1,002.19

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 3/81/438.4

฿ 1,311.87

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 3/83/840.2

฿ 1,737.68

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 3/81/242.2

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Union Straight Material of Applicable Pipe Stainless Steel
Connection Thread Type G Operating Temperature Range(°C) -196::600