1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double Ferrule Type Tube Fittings Male Pipe Welding Connector DCB

Double Ferrule Type Tube Fittings Male Pipe Welding Connector DCB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 615.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Male connector for bite-type fittings for stainless steel tubes.
[Features]
· Manufactured by Ihara Science Corporation, a company with a track record of producing fittings for high pressure usage, where high quality is required.
· Material: Stainless steel.
· Applicable fluids: water, air, steam, gas, chemicals and oil.
· Applicable pipe material: Stainless steel.
[Applications]
· Can be applied to a wide range of stainless steel piping fields such as, instrumentation in plant facilities, scientific equipment, semiconductor manufacturing equipment, etc., in Japan and abroad.

Part Number
DCB6-4SS
DCB6-6SS
DCB8-8SS
DCB12-12SS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Applicable Pipe O.D. (In the case of different Dia.)
(Ø)
Length L
(mm)

฿ 615.10

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 3/81/440.0

฿ 653.81

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 3/83/840.0

฿ 1,040.90

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 1/21/248.4

฿ 1,505.42

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 3/43/450.9

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Union Straight Material of Applicable Pipe Stainless Steel
Operating Temperature Range(°C) -196::600