1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double Ferrule Type Tube Fitting Male Connector MDCT

Double Ferrule Type Tube Fitting Male Connector MDCT
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Male connector for bite-type fittings for stainless steel tubes.
[Features]
· Manufactured by Ihara Science Corporation, a company with a track record of producing fittings for high pressure usage, where high quality is required.
· Double Ferrule Type Tube Fitting Male Connector MDCT.
· Material: Stainless steel.
· Applicable fluids: water, air, steam, gas, chemicals and oil.
· Applicable pipe material: Stainless steel.
[Applications]
· Applied to a wide range of stainless steel piping fields such as, instrumentation in plant facilities, scientific equipment and semiconductor manufacturing installation in Japan and abroad.

Part Number
MDCT3M-2SS
MDCT3M-R2SS
MDCT4M-R4SS
MDCT6M-2SS
MDCT6M-4SS
MDCT6M-R2SS
MDCT6M-R4SS
MDCT6M-R6SSSALE
MDCT6M-R8SS
MDCT8M-6SS
MDCT8M-8SS
MDCT8M-R2SS
MDCT8M-R4SS
MDCT8M-R6SS
MDCT10M-R4SS
MDCT10M-R6SSSALE
MDCT10M-R8SS
MDCT12M-R4SS
MDCT12M-R6SS
MDCT12M-R8SS
MDCT12M-R12SS
MDCT15M-R8SS
MDCT16M-R6SS
MDCT16M-R8SS
MDCT16M-R12SS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Pipe O.D.
(Ø)
Connection Thread Type Nominal of Thread Length L
(mm)

฿ 460.72

IHR COUPLING FOR SST PIPE 1 Piece(s) 33 Day(s) -3NPT1/813.0

฿ 675.00

IHR COUPLING FOR SST PIPE 1 Piece(s) 15 Day(s) -3R1/813.0

฿ 573.29

IHR COUPLING FOR SST PIPE 1 Piece(s) 3 Day(s) -4R1/413.9

฿ 386.32

IHR COUPLING FOR SST PIPE 1 Piece(s) 3 Day(s) -6NPT1/815.4

฿ 426.04

IHR COUPLING FOR SST PIPE 1 Piece(s) 3 Day(s) -6NPT1/415.4

฿ 378.58

IHR COUPLING FOR SST PIPE 1 Piece(s) 3 Day(s) -6R1/815.4

฿ 386.32

COUPLING FOR SST PIPE 1 Piece(s) 3 Day(s) 106R1/415.4

฿ 529.15

฿ 255.84

COUPLING FOR SST PIPE 1 Piece(s) Same day 106R3/815.4

฿ 732.84

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) -6R1/215.4

฿ 576.39

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) -8NPT3/816.3

฿ 769.12

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) -8NPT1/216.3

฿ 421.55

IHR COUPLING FOR SST PIPE 1 Piece(s) 3 Day(s) -8R1/816.3

฿ 491.05

IHR COUPLING FOR SST PIPE 1 Piece(s) 3 Day(s) -8R1/416.3

฿ 576.39

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) -8R3/816.3

฿ 100.00

IHR COUPLING FOR SST PIPE 1 Piece(s) Quote -10R1/417.3

฿ 648.77

฿ 323.87

COUPLING FOR SST PIPE 1 Piece(s) Same day -10R3/817.3

฿ 719.62

IHR COUPLING FOR SST PIPE 1 Piece(s) 3 Day(s) -10R1/217.3

฿ 769.94

IHR COUPLING FOR SST PIPE 1 Piece(s) 3 Day(s) -12R1/422.9

฿ 769.12

IHR COUPLING FOR SST PIPE 1 Piece(s) 33 Day(s) -12R3/822.9

฿ 910.10

IHR COUPLING FOR SST PIPE 1 Piece(s) 3 Day(s) -12R1/222.9

฿ 1,291.05

IHR COUPLING FOR SST PIPE 1 Piece(s) 33 Day(s) -12R3/422.9

฿ 986.29

IHR COUPLING FOR SST PIPE 1 Piece(s) 3 Day(s) -15R1/224.3

฿ 910.10

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) -16R3/824.5

฿ 986.29

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) -16R1/224.5

฿ 1,405.34

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) -16R3/424.5

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Union Straight Material of Applicable Pipe Stainless Steel
Operating Temperature Range(°C) -196::600