1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double Ferrule Type Tube Fitting Male DHA Adapter

Double Ferrule Type Tube Fitting Male DHA Adapter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 376.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The male adapter of bite-type fitting for stainless steel tubes.
[Features]
· Manufactured by Ihara Science Corporation, a company with a track record of producing fittings for high pressure usage, where high quality is required.
· Double ferrule type tube fitting male DHA adapter.
· Material: Stainless steel.
· Applicable fluids: water, air, steam, gas and chemicals.
· Material for oil applicable piping: Stainless steel.
[Applications]
· Can be applied to a wide range of stainless steel piping fields such as, instrumentation in plant facilities, scientific equipment and semiconductor manufacturing equipment, etc., in Japan and abroad.

Part Number
DHA4-R4SSSALE
DHA6-4SS
DHA6-8SS
DHA8-4SS
DHA8-8SS
DHA8-R4SS
DHA8-R6SS
DHA8-R8SS
DHA12-R12SS
DHA16-R16SS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Connection Thread Type Nominal of Thread Length L
(mm)

฿ 409.32

฿ 245.71

COUPLING FOR SST PIPE 1 Piece(s) Same day 1/4R1/435.5

฿ 376.06

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 3/8NPT1/438.0

฿ 769.94

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 3/8NPT1/243.5

฿ 769.94

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 1/2NPT1/443.5

฿ 731.23

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 1/2NPT1/249.0

฿ 769.94

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 1/2R1/443.5

฿ 576.39

IHR COUPLING FOR SST PIPE 1 Piece(s) 5 Day(s) 1/2R3/845.5

฿ 731.23

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 1/2R1/249.0

฿ 1,040.90

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 3/4R3/453.6

฿ 2,318.32

IHR COUPLING FOR SST PIPE 1 Piece(s) 6 Day(s) 1R165.0

Loading...

  1. 1

Basic Information

Type Related Components Type of Related Component Male Adapter Material Stainless Steel
Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil Material of Applicable Pipe Stainless Steel Operating Temperature Range(°C) -196::600