(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact type elbow nipples with compression fittings.
[Features]
· CE compression fittings were developed for high-pressure hydraulic equipment up to a pressure of 13.7 MPa.
· Compact dimensions and lightweight than the NE types.
Part Number |
---|
KLN06-010CE |
KLN06-020CE |
KLN08-010CE |
KLN08-020CE |
KLN10-020CE |
KLN10-030CE |
KLN12-020CE |
KLN12-030CE |
KLN12-040CE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal 1 (mm) | Applicable Pipe O.D. 1 (mm) | Nominal of Thread |
---|---|---|---|---|---|---|---|---|
฿ 279.35 | COUPLING FOR SST PIPE | 1 Piece(s) | Same day | 6 | 6 | 1/8B(6A) | ||
฿ 303.54 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | Same day | 6 | 6 | 1/4B(8A) | ||
฿ 307.41 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | Same day | 8 | 8 | 1/8B(6A) | ||
฿ 308.81 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | Same day | 8 | 8 | 1/4B(8A) | ||
฿ 328.19 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | 3 Day(s) | 10 | 10 | 1/4B(8A) | ||
฿ 353.88 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | 3 Day(s) | 10 | 10 | 3/8B(10A) | ||
฿ 525.00 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | 15 Day(s) | 12 | 12 | 1/4B(8A) | ||
฿ 399.40 | COUPLING FOR SST PIPE | 1 Piece(s) | Same day | 12 | 12 | 3/8B(10A) | ||
฿ 464.01 | IHR COUPLING FOR SST PIPE | 1 Piece(s) | 23 Day(s) | 12 | 12 | 1/2B(15A) |
Loading...
Type | Fitting | Material | Carbon Steel | Applicable Pipe Type | Steel pipe (general) |
---|---|---|---|---|---|
Applicable Fluid | Air / Oil | Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Elbow |
Fitting type | Bite type Fittings | Applicable Tube Size Type | Steel pipe metric size | Material of Applicable Pipe | Steel |
Connection Thread Type | R | Max. Operating Pressure(MPa) | 13.7 | Operating Temperature Range(°C) | -20::250 |
Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
How can we improve?
How can we improve?