1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

909 Hammer Lock

909 Hammer Lock
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,417.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A safe, resin construction floor lock that is lightweight and features excellent operability and durability. Widely used for transport carts, equipment, etc., that require safety to be maintained.

 
Part Number
909LK-42S100
909LK-42S125
909LK-42S150
909LK-POS130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Seat A×B or A×B×C
(mm)
Mounting Dimensions X×Y or X×Y×Z
(mm)
Proper Mounting Height
(mm)
DOWN Height H1
(mm)
UP Height H2
(mm)
Pedal length L
(mm)
From Mounting Seat Gap h
(mm)

฿ 1,453.34

HMM CASTER RELATED ITEM 1 Piece(s) 5 Day(s) -70X10050X801321371121271

฿ 1,505.00

HMM CASTER RELATED ITEM 1 Piece(s) 2 Day(s) 10100X10080X8016817314812629

฿ 1,417.00

HMM CASTER RELATED ITEM 1 Piece(s) 21 Day(s) -100X10080X8019019517012629

฿ 1,485.61

HMM CASTER RELATED ITEM 1 Piece(s) 5 Day(s) -100X10080X8017718215712629

Loading...

  1. 1

Basic Information

Caster Type Related Components Mounting Hole Type Round hole Types of Related components Hand Truck Lock and Stopper
(Metal Fitting/Main Body) Processing - Finish Made of Resin Stroke S(mm) 25 Installation Hole Dia.(mm) 8.5