1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

900 Hammer Lock

900 Hammer Lock
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,833.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The most widely used floor lock that is safe and features both excellent operability and durability. Widely used for transport carts, equipment, etc., that require safety to be maintained.

 
Part Number
900-2
900-2-SUS
900-4
900-4-SUS
900-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship(Metal Fitting/Main Body) Processing - Finish Stroke S
(mm)
Max. Load Mass
(kg)
Proper Mounting Height
(mm)
DOWN Height H1
(mm)
UP Height H2
(mm)
Pedal length L
(mm)
From Mounting Seat Gap h
(mm)

฿ 1,833.33

HMM CASTER RELATED ITEM 1 Piece(s) Same day Baked Paint252001421501251383

฿ 13,076.31

HMM CASTER RELATED ITEM 1 Piece(s) 18 Day(s) All Stainless252001421501251385

฿ 1,873.66

HMM CASTER RELATED ITEM 1 Piece(s) 3 Day(s) Baked Paint4030020221017014610

฿ 13,558.75

HMM CASTER RELATED ITEM 1 Piece(s) 3 Day(s) All Stainless4030020221017014612

฿ 2,170.00

HMM CASTER RELATED ITEM 1 Piece(s) 81 Day(s) Baked Paint5035024024819813829

Loading...

  1. 1

Basic Information

Caster Type Related Components Mounting Hole Type Slotted Holes Types of Related components Hand Truck Lock and Stopper
Mounting Seat A×B or A×B×C(mm) 120X120 Mounting Dimensions X×Y or X×Y×Z(mm) 85X85 100X100